Chef de gamme H/F

Activity: Marketing / Communication
Reference: 2024-3458
Location: France , Cran Gevrier
Required profile: Bac+5
Contract type: CDI

You will be part of the Product marketing team inside the Automotive aftermarket business unit, you will participate in the definition of the short and medium term marketing strategy for the development and deployment of Transmission and Heavy Duty product offers in the automotive aftermarket world.

You will evolve in a multidisciplinary and international environment.

Your missions:

  • Carry out market analysis, competition benchmarks
  • Define the medium and long term plan
  • Define the offer and write the specifications
  • Coordinate and manage in a transversal manner the different departments of the company involved in the process of product launches (Engineering, Quality, Pricing, Logistics, Communication and Sales)
  • Participate in the deployment of the offer in the automotive aftermarket environment
  • Create briefs for the communication department to prepare your launches
  • Analyze the performance of your ranges and manage the necessary action plans

MASTER 2 in Product Marketing

Significant experience (10 years) as a product manager, range manager in an industrial environment, ideally in the world of automotive or industrial vehicles

Experience in the world of automotive aftermarket is a real advantage as well as in sales

Curious, autonomous, familiar with technical products, proactive

Real know-how as a project manager

Interpersonal skills

We are searching for a specialist in product marketing (digital marketing specialists are not required for this type of mission).

By working at NTN, you will benefit from tailor-made training, an integration program, and development prospects!

We offer up to 2 days of teleworking per week (variable depending on the constraints of the position), an attractive and scalable salary package (bonuses, profit-sharing, transport allowances, company restaurant and various benefits linked to our CSE, etc.)

To find out more about our commitments, go here
Do you recognize yourself?
You are ready to invest in a high-tech company and work for prestigious clients: Apply!

We will treat your application objectively and fairly.
If you are selected for an interview, you will be required to meet the managers, the site HR Manager, a person from the recruitment department, and take a reasoning test.

Want to go further ?

We are NTN and we make the world Nameraka!

Look !

NTN worldwide:
Headquarters in Japan
Scope Asia + North America
+ 4 billion turnover
more than 23,000 employees
73 production sites
NTN Europe:
Head office in Annecy
Scope Europe / Africa / South America
+ 1 billion turnover
3.3% of turnover in R&D
more than 6,500 employees (including more than 2,600 in France)
15 production sites (including 7 in France)