When grease and oil are put to the test by demanding applications, solid lubrication guarantees the reliability and durability of your bearings.
The transformation of our industries requires a proactive approach to current and future challenges.
LUBSOLID™, a sustainable technology, creates value for your equipment and production by eliminating difficult lubrication and preventing leaks on production sites.
and money
This durable solution, lubricated for life, reduces the cost of ownership by limiting maintenance operations and spacing out replacements.
production
For industries with strict sanitary standards, such as the food and packaging industries, this solution prevents lubricant leaks.
against pollution
Whether solid or liquid, give your bearings extra protection to maximise their lifespan.
Choosing solid lubrication reduces wear on bearings and grease, while preventing the spread of grease into the environment for outdoor applications.
Provide greater safety for staff by eliminating the need to grease hard-to-reach areas and preventing leaks on the production floor.
Lubrication for demanding applications and severe conditions.
Our different solutions
Designed specifically for your applications or as a replacement for a standard bearing:
Spherical ball bearings, spherical roller bearings, cylindrical roller bearings, spherical roller bearings or needle roller bearings.
NSF-H1 certified for safety and peace of mind.
Thanks to lubricant pockets between the rolling bodies.
What is solid lubrication?
A large quantity of lubricant is stored inside a polymer matrix. Under the effect of thermal and mechanical stress, it is slowly released from the matrix.
The solid consistency prevents ejection of the lubricant, which is continuously supplied to all the rolling elements.
Our expert explains
For several decades now, our customers have been benefiting from our expertise and placing their trust in us.
Solid lubrication helps manufacturers to offer their customers reliable, robust and easy-to-maintain machines. Users save time on maintenance and optimise their cost of ownership.
Do you have a specific topic ? CONTACT US