Maintenance tools for NTN and SNR' bearings allows you to maximise the service life of your bearings and the productivity of your facilities.
Maintenance tools: everything you need to mount bearings
NTN has developed a range of tools under the SNR brand dedicated to hot and cold mounting of bearings. It reduces the risk of damage to bearings and increases their service life.
![produits-outillage-malette-2 produits-outillage-malette-2](/sites/default/files/styles/mp_medium/public/2017-02/produits-outillage-malette.jpg?itok=72xN3Gbe)
Kit for cold mounting
- Mounting kit: this mounting kit contains all the quality sleeves necessary for mounting the bearing in the normal way and completely safely.
- Assembly paste: this assembly paste is essential for mounting the bearings. It prevents rusting where contact is made between two metal surfaces.
- Adjustable spanners: hook spanners or pin spanners allow the mounting of nuts of type KM, KML, KMK and precision locknuts of type B, TB, BR, and TBR.
Kit for hot mounting
With hot mounting, our new range of induction heaters ensures high performance, easy to use and safe heating for all components, even the most sensitive ones (sprockets, bearings, etc.).
The choice of induction heater depends on the type of part to be heated, the minimum and maximum weight of the part, the dimensions, the temperature to be reached and the power and voltage available in the workshop.
The following is intended as a guide:
- TOOL SmartTEMP S: a portable device combining all the features of the range in a compact device. Suitable for parts up to 50kg
- TOOL SmartTEMP M: The best seller for maintenance workshops with its pivoting yoke that can heat parts up to 100kg
- TOOL SmartTEMP L: compact device offering high heating power for parts up to 200kg
- TOOL SmartTEMP XL / XL Pivot: powerful device for parts up to 400kg
- TOOL SmartTEMP XXL: suitable for very heavy parts up to 800kg
- TOOL SmartTEMP XXXL: extremely powerful device, suitable for parts up to 1,600kg
The induction heating solution for your bearings and sprockets
![NTN-SNR SmartTEMP NTN-SNR-SmartTEMP](/sites/default/files/styles/mp_medium/public/2019-02/produits-outillage-3-smarttemp-ntn-snr_0.jpg?itok=Imda-BqN)
Everything you need to disassemble bearings
Our pullers and pulling plates safely facilitate the disassembly of bearings.
![produits-outillage-4 produits-outillage-4](/sites/default/files/styles/mp_center/public/2017-02/produits-outillage-4.jpg?itok=lZ36ys29)
Kits for internal gripping of the bore
These allow the disassembly of bearings ranging from 5 to 100mm, mounted tightly in housing. We offer you an ideal range of strong pullers with rods suitable for extraction via the bore.
- BP Set 5 44 for bores of 5 to 44mm.
- BP Set 45 100 for bores of 45 to 100mm.
Puller kit for deep-groove ball bearings
The BBPS 10-100 is suitable for disassembling bearings ranging from a bore of 10 to 100mm, fitted in blind housings.
Self-centring mechanical pullers with two or three claws
This group of pullers enables the disassembly of small and medium-sized bearings ranging from external maximum diameters of 120 to 270mm.
- SCMP 2/3-120: for a maximum reach of 120mm
- SCMP 2/3-180: for a maximum reach of 180mm
- SCMP 2/3-270: for a maximum reach of 270mm
Self-centring hydraulic pullers with two or three claws
These pullers are suitable for the disassembly of large bearings and force-fitted parts (pulleys and gearwheels) with a maximum external diameter of 325 to 680mm.
- SCHP 4 TONS: a capacity of 4 tonnes and a maximum reach of 325mm
- SCHP 12 TONS: a capacity of 12 tonnes and a maximum reach of 485mm
- SCHP 20 TONS: a capacity of 20 tonnes and a maximum reach of 570mm
- SCHP 30 TONS: a capacity of 30 tonnes and a maximum reach of 680mm
3-in-1 hydraulic puller
The Push-Puller 8/12 Tons is suitable for both the mounting and disassembly of bearings and sleeves, through internal or external pulling This allows various maintenance jobs to be carried out without the need for additional equipment.
Universal 3-blade pulling plate
Used in conjunction with a mechanical or hydraulic puller, universal pulling plates enable the disassembly of bearings when there is insufficient grip.
- BP3S 26-160 Tri-section back puller: for shaft diameters of 26 to 160mm
- BP3S 50-210 Tri-section back puller: for shaft diameters of 50 to 210mm
- BP3S 90-340 Tri-section back puller: for shaft diameters of 90 to 340mm
- BP3S 140-495 Tri-section back puller: for shaft diameters of 140 to 495mm
2-in-1 Separation and Puller Kit
The BPES 10-105 enables the separation and removal of bearings through internal or external pulling.
Accessories Kit
The accessories kit is a complementary tool to the hydraulic claw puller (where there is insufficient grip). The bevelled blades enable disassembly and prevent damage to the shaft length.
- AS-SCHP 4T/ acc set hyd puller: for shafts of 25 to 110mm
- AS-SCHP 12T/ acc set hyd puller: for shafts of 85 to 225mm
Tools for hydraulic mounting and disassembly
This type of tool is essential for the mounting and disassembly of spherical roller bearings with a tapered bore.
![produits-outillages-5 produits-outillages-5](/sites/default/files/styles/mp_center/public/2022-07/DOC_I_ET_HMV_BAN_870x490.jpg?itok=8v5RxxWf)
Hydraulic nuts
Our range of SNR hydraulic nuts are suitable for shafts of 50 to 1000mm in diameter. Necessary for shaft diameters beyond a particular size, they provide perfect control of the adjustment when mounting; they limit manual effort; they reduce time spent on the operation.
The "Back and Forth" technology used in our range offers great convenience as the piston is automatically recalled into its original position.
Watch our tutorials on hydraulic nuts:
Pulling of withdrawal sleeve with hydraulic nut
Dismantling by oil pressure
Mounting with hydraulic nut
Mounting of withdrawal sleeve with hydraulic nut
Hydraulic pumps
Ultra-lightweight and compact, the hydraulic pumps are designed to be used with hydraulic nuts. Less effort and increased safety.
- PUMP SET 700B-0.3L for nuts ≤ HMV 54 EBF
- PUMP SET 700B-0.9L for nuts ≤ HMV 92 EBF
We recommend that you use SNR hydraulic oil. It contains corrosion inhibitors that do not attack sealing materials such as Nitrile.
Focus on SNR' safety and measuring instruments
SNR safety and measuring instruments facilitate handling and monitoring.
![produits-outillage-5 produits-outillage-5](/sites/default/files/styles/mp_center/public/2017-02/produits-outillage-5.jpg?itok=JryDCgMY)
Laser Temp 301
This infrared thermometer with laser sight enables an initial diagnosis of the functioning of the machine to be carried out, thanks to an accurate and completely safe measurement of the temperature, whether remotely or directly.
Set of feeler gauges
A set of calibrated feeler gauges, enables a quick and accurate measurement of the radial clearance, particularly suitable for spherical and cylindrical roller bearings. It consists of 17 gauges and available in 3 blade lengths: 100mm, 150mm and 300mm.
Heat-resistant gloves
Heat-resistant gloves allow completely safe handling of hot and oily parts up to a temperature of +350°C.
Take a look at our range of maintenance tools Download the CATALOGUE Go to the eShop
NTN can also advise you on the MOUNTING and DISMOUNTING of bearings.
If you have any questions or specific requirements, please CONTACT US