Extend the useful life of your bearings with our comprehensive range of lubricants and lubrication systems adapted to every application.
Our solutions are easy to implement and use.
Why is there a range dedicated to lubrication?
Choosing the SNR lubrication range guarantees the useful life of bearings and optimisation of costs. Our lubricants are selected for your various applications, as well as providing the means to reliably distribute the correct volume required for each mechanical body.
A new range of greases to meet tomorrow's challenges
With the introduction of a new range of greases, SNR is focusing on innovation with certified greases that are more environmentally friendly and developed with new-generation materials. We offer formulations that are lithium-free and heavy metal-free to preserve critical resources.
This new range has been designed to meet the most stringent performance, environmental and safety requirements.
SNR greases and oils: a solution for every need
With over 100 years of experience in bearing lubrication, our greases and oils have been specially developed to meet your needs. SNR lubrication aims to offer advantages such as extended bearing life, improved productivity through reduced machine downtime and cost optimisation.
Our greases and oils have been specially developed to meet each of our applications. They benefit you over the useful life of the bearings. Our lubricants are available in different packages depending on the model:
- 400g cartridge
- 1kg box
- 5kg or 15kg bucket
- 50kg or 190kg barrel
- single-point lubricators (ready/drive/smart) and multi-point lubricators
Greases
- UNIVERSAL: new-generation multi-purpose grease for industry and automotive applications. UNIVERSAL is a high-quality grease that offers a more sustainable alternative to traditional lithium-based greases. UNIVERSAL grease is available in different packages. The UNIVERSAL+ version is designed for usage in the multi-point lubricators.
- HEAVY DUTY: premium extreme pressure grease, extremely versatile, designed for intensive applications in heavy industry. HEAVY DUTY grease is available in different packages. The HEAVY DUTY+ version is designed for usage in single-point lubricators.
- VIB 400: new-generation high-viscosity grease designed for extreme conditions such as heavy shock or vibration. VIB 400 grease is available in various packaging sizes. The VIB version is designed for use in single-point lubricators.
- HIGH TEMP MP: high-performance synthetic polyurea grease, ideal for long-lasting lubrication from -40°C to 180°C, even at high speeds. HIGH TEMP MP grease is available in various packaging sizes, including for single-point lubricators.
- ULTRA HIGH TEMP : versatile grease suitable for all types of applications subject to extreme temperatures (+260 °C), compliant with food industry standards (NSF-H1 recommendations). ULTRA HIGH TEMP is available in 800g cartridges and 25kg buckets.
- FOOD GR: High-performance biodegradable food-grade grease for the food, pharmaceutical and cosmetics industries. The FOOD version is designed for use in single-point lubricators. FOOD GR grease is also Halal and Kosher certified. It does not contain MOSH MOAH. FOOD and FOOD GRcomply with NSF-H1 (National Sanitation Foundation/H1: Occasional contact with food) recommendations and can be used where accidental contact with food is technically possible.
- LOW TEMP: high-end synthetic grease for very low temperatures (-60 °C) and for spindle bearings operating at very high speeds.LOW TEMP grease is available in various packaging sizes.
- HEAVY DUTY EP3: high-quality multi-purpose grease (NGLI 3) suitable for heavy loads and applications with vertical axes. HEAVY DUTY EP3 is available in 1kg tins.