SNR Linear Axis are compact components which contain
a combination of guiding and driving elements.
The modular design and the ability to combine Linear Axis within a product line as well as various product lines allow the user to design a simple, time-saving and economical solution for linear movements.
The use of high quality components guarantees a high quality and reliability of Linear Axis.
Benefits of our linear units:
- Customized solutions according the specific customer request.
- SNR Linear Axis can be nearly arbitrary combined within one series and between different series.
- The Linear Axis can be connected with different connecting elements, sliding blocks or special fastening strips.
- Multi axis systems can be equipped with gearboxes, couplings, coupling cones, switches and additional with energy chains.
- Depending on the task, SNR Linear Axis offer not only flexible driving and guiding systems but also allow adequate freedom for customized solutions.
Screw drive axis
![screw-drive-axis](/sites/default/files/styles/mp_medium/public/2020-05/screw-drive-axis-AXC100S.jpg?itok=PWLiX4AV)
- Long strokes with high repeatability
- Long strokes with high velocity by the optional use of screw drive support units
- A choice of various pitches
- Self-locking when using trapezoidal screws
- High feeding forces
- High rigidity of the drive element
- Usually no gearbox necessary
Toothed belt axis
- High dynamic
- Great lengths realizable
- Cost efficient
- Maintenance free drive element
![toothed-belt-axis](/sites/default/files/styles/mp_medium/public/2020-05/toothed-belt-axis-AXC100Z.jpg?itok=Pk3YYAok)
Rack and pinion axis
![rack-and-pinion-axis](/sites/default/files/styles/mp_medium/public/2020-05/rack-and-pinion-axis-AXS280.jpg?itok=80IukGLX)
- Theoretically unlimited length possible
- Several drive units possible
- High feeding forces
- Highest rigidity of the drive element even with high loads
Linear motor axis
- Theoretically unlimited length possible
- Several drive units possible
- Highest position accuracy and repeatability
- Very high velocity and acceleration
- Maintenance and wear free drive element
- Very low noise level
![linear-motor-axis](/sites/default/files/styles/mp_medium/public/2020-05/linear-motor-axis-AXLM.jpg?itok=AAksZX0n)
System axis
![axis-system](/sites/default/files/styles/mp_medium/public/2020-05/axis-system.jpg?itok=zfLGL_AO)
- System Program Axis for highest loads
- Variants as telescopic, lifting, beam and gantry axis
- High rigid aluminium profile as base material
- Steel made as special version possible
- Standard sizes up to 500 mm profile wide
- Linear guides as guiding system
- Toothed belt or rack and pinion as drive element