SNR Linear Guides are high-quality precision products. They combine customer-oriented product development and high-quality requirements. They offer the customer a wide product range for various applications in all areas of industry.
- Dimension according DIN ISO 12090
- Linear Guides with and without ball chain technology
- Only one rail for all versions, heights and design types of carriages
- Diverse sealing and lubrication options
- Extensive accessories such as rails cover and clamping elements
- Different coatings as corrosion protection
Standard Linear Guides

- High velocity and acceleration
- Arrangement of the race ways at a 45° angle with equal load ratings in all main load directions
- Low friction due to circular arc grooves
- High assembling tolerance and error compensation capability due to DF configuration of the race ways
- Undivided rails up to 4 m long as standard
- Production of jointed rails as endless rails (J rails) with segments in arbitrary arrangement
- Carriages with ball chains with very high running smoothness and low noise level
Wide Standard Linear Guides
- Arrangement of the race ways at a 45° angle with equal load ratings in all main load directions
- High rigidity at load moments Mx across the rail direction
- Low friction due to circular arc grooves
- Undivided rails up to 4m long as standard

Narrow Miniature Guides

- Compact dimension
- Profile rails and carriages made of corrosion-resistant material as standard
- Undivided rails up to 2 m long as standard
Wide Miniature Guides
- Compact dimension
- High rigidity at load moments Mx across the rail direction
- Profile rails and carriages made of corrosion-resistant material as standard
- Undivided rails up to 2 m long as standard

Options

- Hard chrome, black chrome and DURALLOY TDC® coating as corrosion protection
- Diverse sealing options for optimal adaptation to the requirements of the applications
- Various high-performance lubricants for special areas of application
- Various standard lubrication connections for optimal integration into the application
Accessories
- Sealing kits for individual adaptation of the carriages to the application conditions
- Plastic caps, brass caps, cover strips or bellows as rail cover
- Manual and pneumatic clamping elements

More information
Ball chain technology, in the words of our expert

Our ball chain technology is an advantage for the industry.
- Separation of rolling elements ensures great smoothness of movement and low noise levels even with fast movements.
- Integration of grease pockets means our Linear Guides have a long service life and long maintenance intervals, which greatly reduces service costs.
- Intelligent re-lubrication on all sides of the carriages ensures maximum flexibility for the end user.
Ulrich GIMPEL - General Manager Lead Center Linear Motion