For the replacement of your gearbox bearings and your clutch release bearings, we provide you with the same standard of quality as the parts supplied to vehicle manufacturers.
Driveline: the benefits of an original equipment manufacturer
![Driveline Driveline](/sites/default/files/styles/mp_medium/public/2023-04/produit-Driveline-640x360_0.jpg?itok=qNhmNrks)
Gearbox bearings and clutch release bearings are critical for the good operation of the transmission.
NTN in Europe develops the products and OE parts for vehicle manufacturers. For the Aftermarket parts, NTN in Europe guarantees:
- an original equipment product, identical to the original
- the same reliability as the original equipment
- high level of durability
- first-class performance
- the ability to innovate and develop the products of the future
- support from our technical support team (training, advice, expertise, etc.)
SNR gearbox bearings
Gearbox bearings: a complete range suitable for many configurations
- A range of more than 300 part numbers – 123 products with the NTN label and 179 with the SNR label.
- 80% of this range comprises special bearings for 3 types of gearboxes: Automatic, manual and continuously variable.
- A range that covers more than 155 automotive gearbox configurations.
No compromise on reliability
Transmissions do not tolerate poor quality components. They contain between 3 and 14 bearings, ensuring:
- the positioning and rotation of the shafts in relation to the transmission casing
- the synchronisation between shafts.
![transmission-3 transmission-3](/sites/default/files/styles/mp_medium/public/2016-11/1-H2_Roulements-transmission.jpg?itok=OxZTDR8w)
Extremely reliable, NTN in Europe bearings are designed to:
- ensures there is no backlash within the gearbox
- function in harsh environments: high temperatures, oil pollution, high loads, shaft deflection due to fluctuations in engine torque, accommodate poor lubrication due to oil leakage from the gearbox, etc.
- meet specific requirements such as load carrying capacity, performance, acoustics and precision of assembly, etc.
SNR clutch release bearings
![transmission-4 transmission-4](/sites/default/files/styles/mp_medium/public/2016-11/2-H2_ButeeEmbrayage.jpg?itok=2mncnttm)
NTN, a major market player
Active in this market for many years now, we have developed a range of clutch release bearings that meets the needs of most automakers worldwide. Manufactured in our Japanese and French factories (NTN and SNR), the production volume of our clutch release bearings makes NTN a major world player.
Reliable components adapted to severe environments:
- Special-purpose sheet steel is used as original equipment by car manufacturers
- An angular contact bearing optimised for axial loads
- A polyamide cage suitable for frequent operation
- A seal designed to increase service life even in a polluted environment
- Specially modified lubrication, mainly to withstand high temperatures, enabling the release bearing to last longer
NTN in Europe makes more than 160 million gearbox bearings and clutch release bearings. NTN in Europe also offers a complete range of transmission products, CVJ, boot kits, within the AUTOMOTIVE AFTERMARKET PRODUCT range - Chassis
More information about Driveline range VIEW THE CATALOGUE
Find all parts in the online catalogue Open the e-shop
Driveline, in the words of our expert
![Romain PETELLAZ Romain PETELLAZ](/sites/default/files/2022-04/Rechange%20Poids%20Lourds%20-%20romain%20Petallaz_2.png)
In an environment that has many constraints such as: high temperatures, enclosed environments, oil contaminated with metal particles, "the bearing is critical for the life of the transmission". With such extreme conditions, reliability is the key word for SNR bearings. This is proven by our technical expertise, all our transmission bearings are designed and manufactured in our own factories for the original equipment market.
![Transmission transmission](/sites/default/files/2017-02/transmission-6.png)
Do you have any technical questions? CONTACT US