News

NTN Europe joins forces with the 4L Tribu for the 4L Trophy 2025

- Annecy - Automotive Aftermarket - Events

NEWS_4L trophy

NTN Europe is delighted to announce its partnership with the 4L Tribu, a team of three pairs of brothers and sisters driven by a shared passion for cars. Together, they are preparing to take up the challenge of the 4L Trophy 2025, an emblematic 6,000-kilometre raid across Morocco, at the wheel of the legendary Renault 4L. Much more than a race, this adventure is a mission of solidarity, aimed at supporting local communities through concrete humanitarian actions.

A team united by passion and solidarity

The 4L Tribu is a wonderful family story. Zoé, Téa, Lucas, Arthur, Anaïs and Ugo share much more than a taste for adventure: they are driven by the values of solidarity and surpassing oneself. Aboard their Renault 4Ls (equipped with the famous Cléon engine (1108 cm³, 34 horsepower), each of the three crews is using their unique skills to overcome the challenges of the desert. Their aim: to prepare carefully for this demanding adventure and contribute, together, to a cause close to their hearts.

The 4L Tribu will be divided into three separate teams, each made up of a pair of enthusiasts ready to take up the challenge. Zoé Jacob and Lucas Dussably, Téa Jacob and Arthur Baudoz, and Anaïs Bernigaud and Ugo Jacob will each take the wheel of their own Renault 4L. Together, these three teams will share both the effort and the enthusiasm to complete this unforgettable adventure.

Crew no. 1: Zoé and Lucas

4L Trophy

4L Trophy

Zoé and Lucas: Zoé, the dynamic eldest, and Lucas, a mechanical expert, form an energetic duo ready to tackle any technical challenge.

Crew 2: Téa and Arthur

4L Trophy
4L Trophy

Téa and Arthur: With Téa, creative and organised, and Arthur, team strategist, this pair knows how to make the most of every situation with ingenuity.

Crew no. 3: Anaïs and Ugo

4L Trophy
4L Trophy

Anaïs and Ugo: Anaïs, with her infectious benevolence, and Ugo, the resourceful youngest, complete the tribe with a spirit of initiative and great team strength.

A partnership that makes sense for NTN Europe

At NTN Europe, we believe in the importance of people in each of our initiatives. By supporting the 4L Tribu, we are expressing our commitment to values that are close to our hearts: solidarity, mutual aid and personal achievement. This partnership goes beyond technical performance, and we are proud to contribute to an adventure that celebrates shared values.

Over the coming months, our teams will be helping the 4L Tribu to prepare for the event, from servicing the vehicles to customising the 4Ls. We'll be with them every step of the way, and we'll be sharing their journey with you!

Follow the 4L Tribu and live the adventure alongside them!

Don't miss this exceptional adventure! Follow NTN Europe on our social networks to encourage our heroes or to go behind the scenes of their preparation. We'll keep you informed of the 4L Tribe's progress throughout their journey.

NTN Europe, proud to support projects that combine performance and human solidarity. See you in 2025 to follow the exploits of the 4L Tribu!


SNR sensors: the full range is available

- Annecy - Automotive Aftermarket - Products

NTN Europe now markets a full range of sensors covering the essential needs of the automotive industry. With 1,500 references available and 80% coverage of the European fleet, the Group is accelerating its development in a fast-growing market with a full… Read more

NTN Europe renews its commitment to the Rumeau-Amblard duo for the 2025 season

- Annecy - Automotive Aftermarket - Others

When performance, technical skill and team spirit come together from the starting line, winning partnerships are born. NTN Europe is proud to support the duo Sarah Rumeau (driver) and Julie Amblard (co-driver), a talented female crew who are thrilling the WRC2 World Rally Championship and… Read more