CONVEYORS

Conveyors are used in a wide range of industrial applications, with various constraints:  health requirements, heavy loads, speed, extreme temperatures, difficult and costly maintenance etc.

NTN offers in Europe a response adapted to each of your needs: bearings, bearing units, seals, handling system.

Convoyeur
Convoyeur pommes
Convoyeur graviers
Convoyeur acierie

As health standards become increasingly stringent, take the lead with a unique range that guarantees:

  • Cleanliness: no lubricant leaks
  • Saving time: greased for life
  • Savings: longer service life
  • Safety: NSFH1 certification

FOR MORE INFORMATION

Lubsolid
Topline

In refrigerated environments, or very hot environments such as in the steel industry, bearings are subjected to rough treatment.
The Topline range of ball bearings offers you solutions from -60°C to 350°C.

FOR MORE INFORMATION

Liquid or solid pollution inlet is detrimental to the bearings. 
For high radial loads, choose KIZEI®, the first spherical roller bearings with metal shields. 

For very heavy pollution, prefer our sealing solutions.

Discover also our ball bearing sealing solutions. 

SRBZZ
Bearing unit

Guarantee the reliability of your equipment and ease of mounting with SNR's two-piece bearing units in grey or ductile iron.

FOR MORE INFORMATION

With spherical roller bearings and self-aligning ball bearings, the design and manufacturing process of these bearings have proven to be extremely reliable and set the standard in the market.

Spherical roller bearings and self-aligning ball bearings
Lubsolid

Optimize your time and save money with NTN and SNR solutions:

Bearings greased for life to make your everyday life easier

  • Lubsolid™ technology
  • Inserts with AGR seals
     

Axis systems and linear modules provide many advantages:

  • Flexible and bespoke systems tailored to your needs.
  • Reliable and safe equipment thanks to the stringent quality requirements.
  • Innovative solutions developed by the dedicated teams in our European centre of expertise.

FOR MORE INFORMATION

Linear guides
Customisable module

Optimise your purchasing process and focus on what makes you valuable by entrusting us with the design and implementation of customised modules:

  • A custom-made item (bearing, housing, shaft, various components)
  • Delivered mounted, ready for installation
  • One supplier = one representative = one guarantee

FOR MORE INFORMATION

Choose from more than 40,000 references in various shapes and sizes.
 

Self-aligning bearing units
 

Ball bearings
 

Needle roller bearings and cam followers

Do you have a project? We create the solution! CONTACT US