Take advantage of exceptional discounts from 4 to 17 March 2024
![Winter promo days](/sites/default/files/inline-images/Bandeau-WINTER-PROMO_DAY%201.png)
Take advantage of discounts of up to 15% on our CVJ products and receive an exclusive gift :
a CLAS OM8024 ring plier specially designed for professionals.
Our SNR CVJ range
With an annual production of several tens of millions of parts, NTN Europe has perfect mastery of the technical constraints of these demanding parts.
Transmission kits
Wheel-side and
differential-sideseal kits
Wheel and differential
bellows kits
Get a pair of CLAS ring pliers, approved by SNR!
![Pince à jonc](/sites/default/files/styles/mp_medium/public/2024-02/IMF-640x360-Pince.jpg?itok=KymM_I1j)
Our partnership with CLAS, a recognised expert in the supply of mechanics tools and equipment, enables us to offer you a selection of 130 tools adapted to our SNR products. These include a pair of snap ring pliers, essential for replacing CVJs, which will be offered free of charge during our Winter Promo days.
Supplied in a case that also includes 4 sets of interchangeable shells, covering 80% of tree diameters in Europe.
Suitable for splines :
- Ø23,8mm 29 teeth
- Ø24,6mm 30 teeth
- Ø26,97mm 33 teeth
- Ø28,57mm 35 teeth
Why use it?
This clamp ensures that there is no risk of damaging the snap ring (clips) or the teeth when inserting the bowl onto the transmission shaft.
The clamp allows the snap ring to be shrunk into the shaft groove so that it can be connected to the seal easily and without damage.
See our video tutorial Read the tech info
Do you have a specific subject? CONTACT US