News

Steel quality : A key parameter for high precision bearings

- Annecy - Industry distribution - Markets

NTN CORPORATION MTO

NTN has developed a performing steel. Due to the chemical composition and an improved surface quality the maintenance cost are reduce and the performance of the product increase. 

About "LA material"

Due to the chemical composition and an improved surface quality, our customers can expect the following advantages from the "LA material" 

  • 6 times higher wear resistance
  • 15 times higher anti-seizure properties
  • 13 times longer rolling fatigue life at room temperature
  • and a 30 times higher rolling fatigue life at 200 ° C

Read the press release


Launch of SNR Superkits: the duo that works as one!

- Europe - Automotive Aftermarket - Products

SNR combines its expertise in shock absorbers and suspension systems to create Superkits, a comprehensive and optimal solution for vehicle suspension.  A unique offer on the market Comprising a shock absorber and a front/rear suspension kit, Superkits are the ideal solution for repairers,… Read more

AGRIHUB SNR: the robust hub to boost the performance of independent disc harrows

- France - Industry distribution - Products

With forty years of expertise in the agricultural sector, NTN offers a robust and innovative solutionto optimise the performance of independent disc harrows. This high-end hub is designed to withstand the most extreme conditions: humidity, mud and dust, while reducing… Read more