News

NTN unveils its new range of bearing lubricants, the result of 100 years of expertise

- Europe - Industry OEM - Products

SNR lubrication Range
SNR is launching a new range of professional greases, marking a new milestone in the optimisation of industrial maintenance. The brand is drawing on its 100 years of experience to offer a high-performance, durable, easy-to-use and more environmentally friendly range to meet the challenges of tomorrow.   

The lubrication range: a comprehensive range to improve bearing performance 

SNR, a bearing manufacturer and designer for over 100 years, has extensive expertise in bearings and the grease required for their proper use.  

Building on this expertise, SNR is launching a new range that includes:  

  • High-performance lubricants: greases and oils formulated for every condition of use 
  • Lubrication systems: manual, automatic single-point and multi-point lubricators 
  • Customised support services: diagnostics, advice and implementation for optimised use of the systems 

This integrated offering aims to simplify maintenance, reduce machine downtime and extend equipment life. 

Lubricants adapted to each application 

The range covers all industrial needs, even the most extreme. It includes 10 specific formulations, each developed to meet specific requirements: 

  • Universal and Universal +: multi-purpose.  
  • Heavy Duty and Heavy Duty +: heavy loads, intensive use 
  • Heavy Duty EP3: heavy loads with vertical axes 
  • VIB 400 and VIB: extreme conditions and vibrations  
  • High temp MP: extreme temperatures (180°C) 
  • Ultra high temp: extreme temperatures + food standards (+260°C) 
  • Food GR and Food: Food, pharmaceutical and cosmetics industries (kosher, halal) 
  • Low temp: very low temperatures (-60°C) and high speeds 
  • Chain Oil: oil for chains in harsh conditions.  
  • Food Chain Oil: oil for food chains 

Each lubricant is available in several formats (cartridge, pot, bucket and drum) to suit the requirements of different sectors. 

Lubrication systems for perfect, controlled application of lubricants 

Good lubrication also requires efficient and easy-to-use lubrication systems. That is why SNR also offers a range of lubrication systems to facilitate and automate the lubrication of machines:   

  • Manual grease guns 
  • Programmable and reusable automatic lubricators (single-point and multi-point).   

Easy to install and configure, these devices ensure continuous lubrication even in the most extreme conditions, reducing the risk of failure due to oversight or over-lubrication. 

Additional services: expert support for implementing optimal lubrication 

In addition to its products, the brand offers comprehensive support for implementing effective lubrication systems. This includes:  

  • analysis of specifications,  
  • selection of the appropriate lubrication system 
  • individualised technical support.  

This service aims to ensure that lubrication is perfectly integrated with the constraints of each installation. 

Lubrication: an essential pillar of bearing maintenance and performance  

Lubrication is an essential step in bearing maintenance and proper operation. Poor lubrication leads to bearing failure. As a manufacturer, SNR has expertise in the mechanical, thermal and environmental constraints of bearings and develops greases with the optimum weight for precise and long-lasting lubrication. The result: a significant reduction in failures, simplified maintenance and enhanced industrial performance. 

Discover the SNR range of lubricants and optimise the reliability of your installations.  

All grease are available on NTN e-shop.  


Lanzamiento de los Superkits SNR: ¡el dúo que forma un todo!

- Europe - Automotive Aftermarket - Productos

SNR combina su experiencia en amortiguadores y suspensiones para crear los Superkits, una solución completa y óptima para la suspensión de vehículos.  Una oferta unica en el mercado  Compuestos por un amortiguador y un kit de suspensión delantero/trasero, los Superkits son la solución ideal... Read more

AGRIHUB SNR: el buje robusto para aumentar el rendimiento de las gradas de discos independientes

- France - Distribución industrial - Productos

Con cuarenta años de experiencia en el sector agrícola, NTN ofrece una solución robusta e innovadora para optimizar el rendimiento de las gradas de discos independientes. Este buje de alta gama está diseñado para soportar las condiciones más extremas:  humedad, barro,... Read more