WRC2 Rally: the Citroën C3 Rally2, a legendary car equipped with SNR wheel bearings
- Annecy - Automotive Aftermarket - Technology

For more than eight months, we have been following the incredible adventure of Sarah Rumeau and Julie Amblard, from the Iron DAMES team, on the tracks of the WRC2 World Rally Championship. Eight months of thrills, pushing themselves to the limit and sporting performances.
But behind every performance is a powerful machine: the Citroën C3 Rally2. Let's take a closer look at this legendary car and its technical preparation, two essential factors in leading the duo to victory.
Technical preparation: a constant challenge for WRC2
In WRC2, the level is very high and the demands are intense. Julie and Sarah leave nothing to chance: physical, mental and technical preparation are part of their daily routine. Their Citroën C3 Rally2, prepared by the SARRAZIN Motorsport team, is equipped with SNR wheel bearings developed by NTN Europe, a strategic partnership that has proven its worth in the world championship.

"At every rally, we strive to perform at our best. To do that, we need to focus on the race, not on the mechanics. That's where our partner NTN comes in: they take care of reliability, we take care of speed."
The Citroën C3 Rally2: an iconic car designed for competition by CITROEN Racing
The C3 Rally2 (formerly R5), developed by Citroën Racing, is one of the benchmarks in modern rallying. Used in numerous national and international championships (RC2, RC3), it is renowned for its performance, reliability and adaptability to different terrains. This car is a powerhouse of technology, capable of adapting to the most extreme conditions (asphalt, dirt, snow) thanks to its high-precision settings.

Technical specifications
- Engine: Citroën Racing - 1.6 turbo direct injection, with 32mm FIA flange
- Power: ~282 horsepower at 5000 rpm Torque: 420 Nm at 4000 rpm
- Transmission: 4-wheel drive, Sadev sequential five-speed manual gearbox
- Chassis: Original Citroën C3 body reinforced with welded multi-point roll cage
- Suspension: Reiger three-way adjustable shock absorbers (low and high speed compression, rebound)
- Brakes: 355 mm ventilated discs (asphalt) and 300 mm (dirt), Alcon 4-piston calipers)
- Weight: minimum 1230 kg / 1390 kg with crew (regulations)
NTN Europe, mechanical performance partner
Each wheel of the Citroën C3 incorporates two SNR bearings specially designed for competition and manufactured in limited series at the group's prototype workshop in Annecy, France.
- The bearings are large diameter, in accordance with WRC Rally1 regulations, with an inner diameter of ø100 mm (maximum allowed), for greater wheel assembly rigidity and thus optimised driving precision and grip.
- The two bearings are mounted in tandem (for weight savings and easier integration) and the inner and outer rings are reinforced to withstand shocks. The seals and high-performance grease are optimised to reduce drag torque and maximise performance.
These high-tech bearings guarantee precision, robustness and endurance, which are essential in competition where every second counts.

Rallying: a full-scale laboratory for R&D
Thanks to this technical partnership, NTN Europe's Research & Innovation department benefits from additional, direct feedback that complements the feedback NTN has been receiving from CITROEN RACING for several years. After each race or training session, the wheel assemblies and therefore the bearings are inspected and analysed by SARRAZIN MOTORSPORT engineers. Sarah shares her driving impressions and the team's observations can then be discussed to further improve the car's performance.
This approach, which NTN develops in all its sporting partnerships, not only optimises performance for rallying, but also advances technologies for everyday vehicles.
In an environment as varied and unpredictable as rallying — tarmac, dirt, mud, ice, rocks, jumps — every component of the car is put to the test. It is in these extreme conditions that tomorrow's innovations are shaped.


A partnership based on trust and excellence
The partnership between NTN Europe and Julie & Sarah goes far beyond financial support; it is also technical. It is a collaboration based on shared values: a passion for sport, the pursuit of performance and unwavering rigour. Since the start of their rallying adventure three years ago, NTN Europe has supported the team by providing them not only with cutting-edge products, but also with knowledge and genuine human support.
Interview: Die strategischen Herausforderungen des neuen Hauptsitzes von NTN Europe
- Annecy - Gruppe - Organisation
Die laufenden Arbeiten am zukünftigen Hauptsitz von NTN Europe machen bedeutende Fortschritte. Die Holzrahmenkonstruktion ist fertiggestellt, das Dach ist aufgesetzt und der Innenkran wurde abgebaut. Das Gebäude nimmt langsam Form an und der Einzug der Teams ist für Mitte 2026 geplant.Der… Read more
NTN Europe stark vertreten beim Company Cup 2025 in Annecy
- Annecy - Gruppe - Events
Am 5. Juli 2025 nahmen die Teams von NTN Europe am Company Cup in Annecy teil, dem größten unternehmensübergreifenden Multisport-Wettbewerb Frankreichs. Ein sportlicher Tag, der mehr als 2.400 Teilnehmende aus 55 Unternehmen am Ufer des Lac d’Annecy zusammenbrachte. Die… Read more